Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
TPCATS2 - Tapered Pin Locating Block Sets Short Type
Bill of material
TPCATS25-2
D
25 mm
L1
8.0 mm
L2
5.0 mm
C
1.0 mm
R
1.0 mm
D1
6.6 mm
D2
11.0 mm
DP
8.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models