您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
English (United States)
UKSHW9-L29-H10-W17-A11-B11-N7-P11.5-K6-G17-E4
Misumi
metric
15_locating_components/plungers
Powered by
CAD模型選擇
{misumi/metric/15_locating_components/ukshw_asmtab.prj},{NB=UKSHW9-L29-H10-W17-A11-B11-N7-P11.5-K6-G17-E4},{TP=UKSHW, UKCHW, UKUHW, UKS2HW, UKC2HW, UKU2HW},{TS=},{MAT=SS400},{T=9},{L=29},{H=10},{W=17},{A=11.00},{B=11.00},{ALT2=},{N=7},{M=0},{Z=0},{ZG=0},{P=11.5},{K=6},{G=17.0},{E=4.0},{ALT11=},{CA=0},{ALT12=},{CB=0},{ALT13=},{CC=0},{ALT14=},{CD=0},{ALT15=},{CT=0},{ALT4=},{ALT5=},{ALT7=},{PPATH=ukshw/ukshw_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Misumi
Description
UKSHW, UKCHW, UKUHW, UKS2HW, UKC2HW, UKU2HW - Locators (Horizontally Inclined) - Two Dowel Hole and One Through Hole Type -, R/L Set
Bill of material
UKSHW9-L29-H10-W17-A11-B11-N7-P11.5-K6-G17-E4
PN
Part Number
UKSHW9-L29-H10-W17-A11-B11-N7-P11.5-K6-G17-E4
TP
Type
UKSHW, UKCHW, UKUHW, UKS2HW, UKC2HW, UKU2HW
TS
Type Selection
Single
R/L Set
Single
R/L Set
MAT
Material
Low Carbon Steel
1049 Carbon Steel
304 Stainless Steel
Low Carbon Steel
1049 Carbon Steel
304 Stainless Steel
T
T Selection
9
12
16
19
20
9
12
16
19
20
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
確定
H
H Selection
10
12
15
20
10
12
15
20
mm
W
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
確定
A
A 0.01mm Increment
mm
Enter value for A
A 0.01mm Increment
mm
cm
inch
ft
確定
B
B 0.01mm Increment
mm
Enter value for B
B 0.01mm Increment
mm
cm
inch
ft
確定
ALT2
Hole Change
w/o Hole Change
with M (Hole Change (Tapped))
w/o Hole Change
with M (Hole Change (Tapped))
N
N (Through Hole) Selection
7
7
mm
M
M (Tapped) Selection
0
0
Z
Z (Counterbored) Selection
0
0
ZG
ZG (Counterbored(For Spring Washer)) Selection
0
0
DD1
d1
0
mm
DD
d
0
mm
HH
h
0
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
確定
K
K Selection
6
6
mm
G
H 0.1mm Increment
mm
Enter value for G
H 0.1mm Increment
mm
cm
inch
ft
確定
E
E 0.1mm Increment
mm
ALT11
Chamfer (CA)
w/o CA (Chamfer)
with CA (Chamfer)
w/o CA (Chamfer)
with CA (Chamfer)
CA
CA Selection
0
0
mm
ALT12
Chamfer (CB)
Not applicable
Not applicable
CB
CB Selection
0
0
mm
ALT13
Chamfer (CC)
Not applicable
Not applicable
CC
CC Selection
0
0
mm
ALT14
Chamfer (CD)
Not applicable
Not applicable
CD
CD Selection
0
0
mm
ALT15
Chamfer (CT)
w/o CT (Chamfer)
with CT (Chamfer)
w/o CT (Chamfer)
with CT (Chamfer)
CT
CT Selection
0
0
mm
ALT4
Height Precision
w/o ZKC (Height Precision)
with ZKC (Height Precision)
w/o ZKC (Height Precision)
with ZKC (Height Precision)
ALT5
Reversed
w/o MR (Reversed)
with MR (Reversed)
w/o MR (Reversed)
with MR (Reversed)
ALT7
Marking (V Groove)
w/o VK (Marking (V Groove))
with VK (Marking (V Groove))
w/o VK (Marking (V Groove))
with VK (Marking (V Groove))
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求