Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MSTKD-HR - Contact Switches - Heat-Resisting
Bill of material
MSTKD-HR
PN
Part No.
MSTKD-HR
MATMBM6
Material of Main Body - M6 Part
303 Stainless Steel
MATMBRP
Material of Main Body - Resin Part
Polyamidimid
MATCP
Material of Contact Part
420 Stainless Steel
HARDCP
Hardness of Contact Part
45~50HRC
AC
Accessories
Hexagon Nuts (2 Pcs.) (Brass), Thickness 3.2, Width Across Corners 9.2, Width Across Flats 8
STROKE
Stroke S
2.8 mm
OP
Operating Point
0.3 mm
CF
Contact Force
1 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models