Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MGD - Electromagnetic Holders - Rectangle Type
Bill of material
MGD20
PN
Part Number
MATB
Material of Body
1018 Steel Equivalent
STB
Surface Treatment of Body
Electroless Nickel Plating
MATR
Material of Resin Part
Epoxy Resin
D
mm
H
20 mm
DD1
d1
mm
DD2
d2
mm
C
mm
MP
MxP
E
mm
L
(L)
700 mm
F
mm
V
Voltage
24 V
CU
Current
A
PF
Max. Pull Force
N{kgf}
W
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models