Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
GELSMR, GELSMF - Shock Absorbing Bumpers - Tapped / Threaded
Bill of material
GELSMR16A
PN
Part Number
TS
Type Selection
MATG
Material of Gel
Viscolelastic elastomer
COLOR
Color of Gel
Gray
HARDG
Hardness of Gel
Asker A85
MATCR
Material of Core Rod
304 Stainless Steel
D
mm
H
mm
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
M
W
mm
MM
m
0 mm
FF
f
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models