Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
JBUL - Compact Air Fittings -Bulkhead Unions-
Bill of material
JBUL1.8
PN
Part Number
JBUL1.8
TYPE
Type
JBUL
D
1.8 mm
A
17 mm
H
Wrench Flats H
10 mm
M
Thread Size MxPitch
M8×1
C
C(max)
4 mm
ESA
Effective Sectional Area
0.85 mm^2
MASS
Mass
5.3 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models