Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
VUSS - Vacuum Pressure - Sensor
Bill of material
VUSS4
PN
Part No.
D
mm
C
mm
A
mm
B
mm
MASS
Mass
48 g
AF
Applicable Fluid
Compressed Air
PDM
Pressure Detection Method
Diffusion Semiconductor Pressure Switch
PS
Power Supply
DC10.8 ~ 30V (Ripple included)
PC
Power Consumption
20mA or less (at DC24V, no load)
OPR
Operating Pressure Range
-100~0 kPa
PR
Pressure Resistance
200 kPa
STR
Storage Temp. Range (deg Celsius)
-20 ~ 70 (Atmospheric pressure, Humidity 60% or less)
OTR
Operating Temperature Range (deg Celsius)
0 ~ 60 (Not to be frozen)
OHR
Operating Humidity Range
35 ~ 85% (Not to be frozen) %
PST
Protection Structure
IEC Standard (conforming to IP40)
NOPP
No. of Pressured Positions
1
SO
Switch Output
NPN Open Connector Output 30V80mA or less Residual Voltage 0.8V or less
OI
Operation Indicator
N.O. (Red LED On at or above set pressure )
OD
Operating Difference
Fixed (2%F.S. or less)
OA
Operation Accuracy
+/-3percentF.S.max.(at Ta=25degree)
RES
Response
Approx.1 m/sec
SPR
Set Pressure Range
-100~0 kPa
NOTE
Note
Wire Length on 3D Model is Only a Segment of the Actual Wire Length
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models