Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
AFLOCK - Floor Stoppers for Aluminum Extrusions
Bill of material
AFLOCK65B
PN
Part Number
NO
No.
Y1
mm
D
60 mm
A
mm
C
mm
F
mm
G
mm
TT
t
2.3 mm
HH
h
5 mm
U
(U)
93 mm
J
(J)
53 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models