Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CAL75 - Casters with Leveling Mounts - Plate
Bill of material
CAL75
PN
Part No.
CAL75
MATMB
Material of Main Body
FCD
MATP
Material of Plate
JIS SS400 (AISI 1018 Steel Equivalent)
MATW
Material of Wheel
MC Nylon
MATA
Material of Adjuster
Neoprene Rubber
D
75 mm
E
26 mm
H
124.5 mm
F
150 mm
TT
t
12 mm
A
60 mm
P
70 mm
B
20 mm
DD
d
9 mm
D1
60 mm
M
M16
S1
20 mm
S2
18 mm
AL
Allowable Load
3528 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models