Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Misumi
Description
E-GHTPA__S2M040,E-GHTPA__S2M060,E-GHTPA__S2M100 - EG_Timing Pulley_S2M
Bill of material
E-GHTPA26S2M040-A-H3
PN
Part Number
TYPE
Type
E-GHTPA
NT
No. of Teeth
TNW
Belt Nominal Width
BW
Belt Width
4 mm
PS
Pulley Shape
SBS
Shaft Bore Specification
DD
dH7 1mm Increment
mm
Enter value for DD
dH7 1mm Increment
mm
cm
inch
ft
A
5 mm
W
9 mm
L
0 mm
PD
P.D.
mm
OD
O.D.
mm
D
0 mm
F
mm
E
mm
ALT1
Set Screw Angle
ALT5
Flange not Attached
ALT6
Flange Attached on One Side Only
ALT10
Tapped Hole Dimension
TPC
ALT12
Set Screw Length
SLH
mm
AC
Accessory Set Screw
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models