Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
HRJA - Conveyor Rollers - Resin Conveyor Rollers
Bill of material
HRJA20-50
PN
Part No.
MATR
Material of Roller
ABS Resin
MATW
Material of Outer Wheel / Inner Wheel
Polyacetal
MATRE
Material of Retainer
66 Nylon
MATC
Material of Cover
ABS Resin
MATB
Material of Ball
304 Stainless Steel
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
D
mm
AAA
a
2 mm
BB
b
1 mm
DD
d
mm
DD1
d1
mm
TT
t
mm
AA
a
3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models