Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Mitsuboshi Belting
Description
StarQuick Quick delivery / Shape A
Bill of material
S1-22H200AF-20T0K
TYPE
Type
H
NT
Number of Teeth
NW
Nominal width
200 mm
S
Shape
A
MS
Material and Surface treatment
FL
Flange
SD
Bore
mm
KW
Keyway
TH
Tapping Hole
ATTENTION
Attention
-
T
Tap size
- mm
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
W
Tooth width
54 mm
H
Width of step for the flange
2.5 mm
LA
Pulley width
59 mm
F
Flange outer diameter
mm
M
Flange inner diameter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models