Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Motovario
Description
H - Helical geared motor cast iron series fitted for motor coupling version PAM with sleeve
Bill of material
H T 063 - 160x14 - 40
GR
Size
VERS
Gear box version
PAM
Input PAM flange
ACU1
Output shaft (d*l)
TFU
Output flange
mm
DFU
Output flange dimension (d)
-
TIP
Motor/Inverter Motor
GRA
Motor size
SIGLA
Sign
ALI
Supply
GIRI
Speed Range
POTE
Power Group
CTRL
Manual Adjustment Control
MODU
Expansion modules
RAF
Cooling
FC
Motor execution
-
BIS
Rear shaft (d*l)
DISP
Devices
ENCO
Encoder
TF
Break type
AF
Brake power supply
RF
Brake rectifier
ACC
Accessories
SER
Forced ventilation
CVE
Fan cover
COP
Terminal box cover
-
MOR
Terminal box cover position
A
mm
B
mm
BB
mm
BM
mm
BM1
- mm
C
mm
D
Output shaft (d*l)
DM
mm
DM1
- mm
E
mm
EE
- mm
F
mm
FF
mm
FF1
- mm
G
mm
G1
- mm
H
mm
I
mm
K
mm
L
- mm
M
mm
N
mm
O
mm
PM
PM1
- mm
Q
mm
R
mm
S
mm
TM
mm
TM1
- mm
TT
mm
X
- mm
Y
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models