Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Motovario
Description
IBA - Helical bevel reduction unit aluminium series with input shaft
Bill of material
IB A52 U C 0 7.91 16 - 25 0 NO
GR
Size
VERS
Gear box version
U-Universal
VERSALBE
Output shaft version
RAP
Ratio
ENTRNRV
Input shaft (d*l)
ACU1
Output shaft (d*l)
TFU
Output flange
DFU
Output flange dimension (d)
-
PFU
Output flange position
BR
Torque arm
PBR
Torque arm position
AL
Low speed shaft accessory (d)
PAL
Low speed shaft accessory position
BB
mm
B1
40 mm
BB1
mm
D
mm
D1
16 mm
E
mm
E1
mm
F
mm
FF1
M6 mm
G
mm
G1
mm
G2
mm
H
mm
H1
mm
I
mm
J
45 mm
K
mm
L
mm
M
mm
N
mm
N1
mm
O
mm
O1
mm
P
mm
Q
mm
R
mm
S
mm
T
mm
TT
mm
TT1
mm
U
mm
V
mm
W
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models