Catalog navigation
CAD model selection
Selectable products: 55
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.052.00.00000...1 - Gas Spring, Micro spring VDI 3003
Bill of material
NC.052.00.00050.025.1
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.052.00
HUBMAX
Max. Stroke
mm
FL
Flanges
CR
Compression Rate
IF
Initial Force 1
daN
IIF
Initial Force 2
daN
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
19 mm
L1
Total length
mm
Q
Safety stroke
2 mm
L
Cylinder length
mm
AK
Ø ROD
8 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
20 bar
BAG
Filling thread
M6
ABA
Charging adapter
06 CG 2-Q
PB
Product name
MINI
SERIEN
Series
AFJ
VTEMP
IIFALG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models