Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.071.00.00250 - Gas Spring, Standard, acc. to VDI 3003
Bill of material
NC.071.00.00250.025
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.071.00.00250
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
CR
Compression Rate
IF
Initial Force 1 (150 bar)
250 daN
IIF
Initial Force 2 (150 bar)
250 daN
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
38 mm
Q
Safety stroke
2 mm
L
Cylinder length
mm
AK
Ø ROD
16 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
125 bar
BAG
Filling thread
M6
ABA
Charging adapter
06 CG 2-Q
PB
Product name
ISO
SERIEN
Series
APF
VTEMP
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    6-320.03 - Locking Bar System □16
    NANKAI SEIKO CO., LTD. (SMT)
    OPEN
    NANKAI SEIKO CO., LTD. (SMT)
    OPEN
    Märkische Stanz-Partner
    NC.88.00.063.0221 - Flange
    Märkische Stanz-Partner
    NC.040.00.10000 - Gas Spring, medium size
    Märkische Stanz-Partner
    NCF.1 - GS, Stripper
    Märkische Stanz-Partner
    NC.88.00.195.0134 - Flange
    Märkische Stanz-Partner
    NC.88.00.075.0533 - Flange
    Märkische Stanz-Partner
    NC.88.00.063.0402 - Flange
    Märkische Stanz-Partner
    NC.88.00.063.0305 - Flange
    Märkische Stanz-Partner
    NC.88.00.032.0320 - Flange
    Märkische Stanz-Partner
    NCZ.02 - GS, Accessories: One way adapter
    NANKAI SEIKO CO., LTD. (SMT)
    2RS
    Märkische Stanz-Partner
    NCI.BK.KRMK - GS, Accessories: Adapter
Previews
3D
Dimension
2D
Download CAD models