Catalog navigation
CAD model selection
Selectable products: 108
HELP_VARIABLE
Company
MuA
Description
ASTO - Connection sleeve, oval, 90° ASTO
Bill of material
29680
CNSORDERNO
Item number
SBEZ
Product description
LODDEST
LOD Destination
LOD
Level Of Detail
AUS
Model
H
Height
mm
B
Width
mm
E3
Insertion
mm
L
Installation length
mm
BB
Board width
m2
AI
Surface
m2
CNSMASSEXACT
Weight
kg
INFO
PDF Info
PDF Info
SA810ID03
Manufacturer’s reference number
SA960ID05
bilddaten kommen von cadenas intern
SA100ID04
Anwendungsbereich
Lüftung
SA110ID04
Material/System
SA200ID03
Verbindungsart I
Steckverbindung
SA300ID03
Normen/Regeln/Zulassungen
-
SA350ID03
Brandschutzklasse
A1 nach Din 4102
SA400ID03
Verlegeort
Innerhalb oder Außerhalb des Gebäudes
SA450ID03
Einbaulage
beliebig
SA700ID04
Product name
SA700ID05
Produktkennung
Formstück
SA700ID06
Querschnittsform
oval
SA700ID08
Nenndrucksystem
PN
SA700ID09
für offene Systeme geeignet
nicht relevant
SA700ID10
für geschlossene Systeme geeignet
nicht relevant
SA700ID11
Trocken/Nass-Systeme
nicht relevant
SA810ID04
Datanorm number
LINK
https://www.mua.de/home/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MuA
    BVSO 90° - Elbow, vertical, oval 90° BVSO
    MuA
    EDO - End cap, oval EDO
    MuA
    USO - Reduction fitting, symmetrical, oval-oval USO
    MuA
    ATHO - Branch tube, horizontal, oval ATHO
    MuA
    ATVO - Abzweig, vertikal, oval
    MuA
    ETGHO - Offset, horizontal, oval ETGHO
    MuA
    DKO - Throttle valve, oval DKO
    MuA
    BVSO 30° - Elbow, vertical, oval 30° BVSO
    Choice Mold
    EP - Nitrided Ejector Pins
    Choice Mold
    CLP - Leader Pins
    Choice Mold
    WCF - Water Connectors Female
    Choice Mold
    CSM - Medium Duty Springs
    Choice Mold
    CMH - Medium Heavy Duty Springs
    Choice Mold
    BPP - Pressure Plugs Brass
Previews
3D
Dimension
2D
Download CAD models