Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 52.6 Configurator
Bill of material
0526 30 080 150 1 0 000546
TYP
Type
0526
HA
Height outside
82 mm
HI
Height inside
52 mm
BA
Outside width
130 mm
BI
Width inside
mm
Enter value for BI
Width inside
mm
cm
inch
ft
AKL
Chain length
mm
R
Radius
mm
A
Version
M
Material
T
Grid
91 mm
FPM
Fixed point at center of travel distance
mm
E
Distance fixed point to center of travel distance
mm
VL
Type of installation
mm
L
Travel distance L
mm
Enter value for L
Travel distance L
mm
cm
inch
ft
LG
Travel distance Lg gliding
mm
KLGW
Required chain length
mm
KAG
Number of chain links
mm
KL
Chain length without chain bracket
546 mm
KAGL
Number of chain links
6 mm
FA
Fixed point connection
Chain bracket flexible with bushing
MA
Moving end bracket
Chain bracket flexible with bushing
POS
Position moving end
mm
Enter value for POS
Position moving end
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models