Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 66 Configurator
Bill of material
0660 30 045 150 0 0 000549
TYP
TYPE
0660
HA
Height outside
80 mm
HI
Height inside
60 mm
BA
Outside width
79 mm
BI
Inside width
mm
AKL
Chain length
mm
R
Radius
mm
M
Material
T
Grid
91.5 mm
FPM
Fixed point at center of travel distance
E
mm
VL
Travel distance length
mm
A
Version
L
Travel distance
mm
Enter value for L
Travel distance
mm
cm
inch
ft
LG
Travel distance Lg gliding
KLGW
Required chain length
mm
KAG
Number of chain links
mm
KL
Chain length without chain bracket
549.0 mm
KAGL
Number of chain links
6 mm
FA
Fixed point connection
MA
Moving end bracket
POS
Feed
mm
Enter value for POS
Feed
mm
cm
inch
ft
INFO
Interior layout element
INFO2
Installation dimensions
INFO3
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models