Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Nansin
Description
STH S-12 Stopper
Bill of material
STH-65 GNB S-12
ORDERNO
Order Number
WM
Wheel Material
Reinforced nylon (With Bearing)
AL
Allowable Load
6000 N
AL2
Allowable Load
612 kgf
SF
Starting Force
daN
TSF
Turning Starting Force
daN
WD
Wheel Diameter
mm
WW
Wheel Width
45 mm
H
Height
mm
A
Mounting Pitch
80 mm
B
Mounting Pitch
80 mm
A1
Mounting Pitch
78 mm
B1
Mounting Pitch
78 mm
X
Plate Size
100 mm
Y
Plate Size
100 mm
P
Mounting Hole Diameter
11.0 mm
TR
Turning Radius
(R88) mm
E
Eccentricity
14 mm
W
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models