Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Nason
Description
CRN Series - 1.50” to 8” Bore, Pneumatic, All Stainless, NFPA
Bill of material
CRN-MX0-3.25x0.125-KK1
PN
Part No.
PNACC
Accessories Part No.
(NO ACCESSORIES)
STYLE
Style
BORE
Bore
Inch
STROKE
Stroke
Inch
MOUNT
Mounts
RE
Rod End
MA
Micro Adjust Option
RED
Rod End - Double Rod
OS
Oversized Rod
PT
Port Type
OPH
Port Head Location
OPC
Port Cap Location
HCT
Head Cushion Type
CLH
Head Cushion Location
AS
Adjustable Stroke
ASL
Adjustable Stroke Length
Inch
CCT
Cap Cushion Type
CCL
Cap Cushion Location
AA
Extended Piston Rod Thread
AL
Extended Piston Rod Thread Length
Inch
AAD
Extended Piston Rod Thread - Double Rod
ALD
Extended Piston Rod Thread Length - Double Rod
Inch
CC
Extended Piston Rod
CL
Extended Piston Rod Length
Inch
CCD
Extended Piston Rod - Double Rod
CLD
Extended Piston Rod Length - Double Rod
Inch
AO
Air/Oil Piston
BP
Bumper Options
CS
Center Support
DRB
Delrin Rod Bushing
FAL
FDA Approved Lubricant
MP
Magnetic Piston
MRS
Metallic Rod Scrapper
NR
Non-Rotating Option
S
Seals
SE
Springs
SSP
Stainless Steel Piston
ST
Stop Tube
STL
Stop Tube Length
Inch
WB
Wear Band
REE
Rod Eye
CBB
Clevis Bracket
RC
Rod Clevis
EB
Eye Bracket
PP
Clevis Pin
ACA
AC Alignment Coupler
SB
Switch Bracket
SS
Switch Selection
SP
Switch Position
NOTE
Note
See catalog for available temperature and pressure rating combinations
LB
Inch
LD
Inch
E
Inch
A
Inch
B
Inch
C
Inch
EE
Inch
F
Inch
G
Inch
J
Inch
K
Inch
KK
MM1
MM Rod Dia.
Inch
P
Inch
R
Inch
V
Inch
Y
Inch
ZB
Inch
ZM
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models