Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
PHDYS-FH - Indexing Plunger with Rest Position _ Hygienic Design
Bill of material
PHDYS-6-6-FH
CN
Catalog Number
B
Diameter B (h8)
mm
S
Height s
mm
M
Thread
P
Pitch
1.5
D
Diameter D
35 mm
D1
Diameter D1
22.8 mm
D2
Diameter D2
18 mm
L
Height L
mm
L1
Height L1
12 mm
L2
Height L2
mm
SW
Width across flat sw
14 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models