Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
TAR-2550X (X Axis, 25X50)
Bill of material
TAR-2550X
CN
Catalog Number
TAR-2550X
SD
Stage Dimension
25 x 50
BT
Bearing Type
Dovetail groove method
AR
Adjustment Range
+-10
T
Travel (mm/Rotation)
20
MASS
Mass
220 g
S
Straightness
0.02
P
Parallelism
0.05
RR
Readable Resolution
0.1
PR
Positioning Resolution
0.1
ML
Max. Load
39.2 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models