Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
3V-4
Bill of material
160-3V-4
CN
Catalog number
DP
Pitch diameter- dp
mm
DE
Outer diameter- de
mm
DMAX
Maximum shaft bore diameter- dmax
mm
DMIN
Minimum hole diameter shaft- dmin
mm
D
(Pilot hole) d
- mm
TYPE
Type
DB
Dimension db
mm
L
Dimension l
mm
S1
Dimension s1
mm
S2
Dimension s2
- mm
W
Dimension w
48.3 mm
H
Dimension h 0~+2
mm
INERTIA
Moment of inertia
kg*m2
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models