Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
SCR150 - SCR Linear Stage - Nanopositioning Stage
Bill of material
SCR150-100-100-16D
PN
Part Number
SCR150-100-100-16D
TYPE
Stage Size
150 mm
S
Travel/Stroke
mm
Enter value for S
Travel/Stroke
mm
cm
inch
ft
ER
Encoder Resolution
nm
MS
Motor Size
Motor Size w/ Double Winding
HE
Hall Effects
A
N/A mm
B
Stage Width (B)
230 mm
C
N/A mm
AC
Accuracy
5 um
BDR
Bi-Directional Repeatability
+/-1 count
MA
Maximum Acceleration
17 m/s2
MV
Maximum Velocity
1.3 m/s
LC
Load Capacity
45.5 kg
MM
Moving Mass
2.3 kg
TM
Total Mass
5.2 kg
SF
Straightness & Flatness
2/25mm um
HLS
Home Limit Switches
Standard
HSL
Home Switch Location
Center
LST
Limit Switch Over Travel
1 mm
HST
Hard Stop Over Travel
2 mm
BRNG
Bearing
Cross-roller Bearing
LSM
Linear Shaft Motor
S160D
NOTE
Notes
SCR Notes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models