Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
PF25, PF25 with P Gearhead - Stepper Motors - Rotary Tin Can Steppers
Bill of material
PF25-24C1
PN
Part Number
PF25-24C1
OD
Outer Diameter
25 mm
JT
Joint Type
Flying Lead Joint
TYPE
Motor Type
Standard
EM
Excitation Mode
Full Step (2-2)
SR
Steps per Revolution
SA
Step Angle
15.0 degree
CR
Coil Rating
MM
Magnetic Material
GH
Gear Head
GR
Gear Ratio
RV
Rated Voltage
12 V
WR
Winding Resistence
120 Ohms
WI
Winding Inductance
34.0 mH
HT
Holding Torque
8 mN-m
RI
Rotor Inertia
1.0 x 10(-7) kg*m2
SPR
Starting Pulse Rate
490 pps
SLPR
Slewing Pulse Rate
900 pps
OTR
Operating Temp. Range
-10 to +50 deg. Celsius
TR
Temperature Rise
70 deg. Celsius
WGHT
Weight
35 g
MT
Maximum Torque with Gear
0 mN*m
NOTE
Motor Cable Length 200mm
3D Cable Model is just a Segment of the Actual Model
NOTE2
Notes
PF25 Notes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models