您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English (United States)
G3F28N30-MM04TNNTB2
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Gearmotor NEW
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/gearmotor_new/parallel_shaft_g3_series_new/g3_flm_new_asmtab.prj},{NB=G3F28N30-MM04TNNTB2},{OS=28},{KEY=28},{KEY1=0},{GHL=149.5},{MFC=196.0},{TL=345.5},{VT=200/200/220 50/60/60(V/Hz)},{INFO=Infotext},{MCT=0.4kW},{B=200V with Brake},{TBT=With terminal box},{INFO1=Infotext},{CNSORDERNO=G3F28N30-MM04TNNTB2},{MS=Standard},{MT=Gearmotor NEW},{TYPE=Flange},{GH=GF28},{SPC=SP028},{MR=-},{M=MD-T040},{FC=MD-T040B},{TI=MD_T-BOX},{PPATH=../../../../../../new_assemblys/new_g3/g3_new_asmtpl.prj},{SERIES=THREE PHASE INDUCTION MOTOR},{TYP=PARALLEL SHAFT TYPE/FLANGE MOUNT},{MOS=STEEL (S43C)},{CM=TOTALLY ENCLOSED FAN COOLED},{RA=S1 CONT.},{TC=F},{IPR=IP44},{CUR=2.1/1.8/1.8 A},{RS=1400/1680/1700 r/min},{CS=UL/CE/CCC},{MODEL=040-B2},{PTB=},{SPSF=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3185
HELP_VARIABLE
Company
NISSEI Corporation
Description
Flange Mount
Bill of material
G3F28N30-MM04TNNTB2
VT
Voltage
200/200/220 50/60/60(V/Hz)
200/200/220 50/60/60(V/Hz)
INFO
Infotext
Infotext
MCT
Motor capacity
0.4kW
0.4kW
B
Brake
200V with Brake
200V with Brake
RT
Ratio
1/30
1/30
OS
Output shaft
28
28
TBT
Terminal box
T-BOX
T-BOX
PTB
Position of Terminal box
Standard
H6
H3
HZ
TZ
TZH6
TZH3
TZHZ
T9
T9H6
T9H3
T9HZ
T6
T6H6
T6H3
T6HZ
Standard
H6
H3
HZ
TZ
TZH6
TZH3
TZHZ
T9
T9H6
T9H3
T9HZ
T6
T6H6
T6H3
T6HZ
SPSF
Special specification
Standard
AA
AB
DC
Standard
AA
AB
DC
INFO1
Infotext
Infotext
CNSORDERNO
Order number
G3F28N30-MM04TNNTB2
G3F28N30-MM04TNNTB2
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD
Genera CAD
Genera PDF Datasheet
Richiesta d'Offerta