Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
MS-SF Type - Socket
Bill of material
MS-10SF BRASS NBR
CNSORDERNO
Order number
MS-10SF BRASS NBR
ASSYNO
Assy No.
CB03895
S
Application
R1/8
MT
Material
BRASS
M
Mass
29.5 g
L
(38.8) mm
H
H (WAF)
Hex.13
T
Rc1/8
D
ΦD
14 mm
B
ΦB
4 mm
SM
Seal material
NBR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models