Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
For torch connection / with backflow stop valve for torch connection_PFB Type - Plug
Bill of material
C33PFB STEEL NBR
CNSORDERNO
Order number
C33PFB STEEL NBR
ASSYNO
Assy No.
CB15250
S
Application
For fuel gas torch side
MT
Material
STEEL
M
Mass
38 g
L
(42) mm
C
21.1 mm
H
H (WAF)
Hex.19
B
ΦB
4 mm
T
M16 x 1.5 left-hand thread
SM
Seal material
NBR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models