Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
norelem
Description
82100-10 - Switched-mode power supplies for top-hat rail mounting
Bill of material
82100-10-2410240
BEST
Order No.
AUSF
version
EINGSP
Input voltage VAC
90 - 264
FRZ
Frequency
47 - 63 Hz
ASSP
Output voltage
V
ANS
Output nom. current
A
AGS
Output performance
W
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
85043140
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rittal
    One-piece consoles - Stainless steel
    Balluff
    Switches
    Ipf Electronic
    Switching power supply units 230V AC
    norelem
    84100 - Cable glands, plastic
    Ipf Electronic
    Switching power supply units 400V AC
    Eaton Molded Case Circuit Breakers
    Power Defense ™ Series - Molded Case Circuit Breakers
    norelem
    84100-10 - Cable glands stainless steel
    norelem
    84100-05 - Cable glands nickel-plated brass
    norelem
    84100-15 - Cable glands, EMC nickel-plated brass
    CKD
    BAA-Mounting rail
    norelem
    85300 - Lifting columns aluminium, electrically adjustable
    norelem
    84100-20 - Cable glands, EMC stainless steel
    norelem
    84100-13 - Cable glands, stainless steel or plastic, Hygienic DESIGN
    norelem
    85000 - Stepper motor
Previews
3D
Dimension
2D
Download CAD models