Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
norelem
Description
05566-05 - Quarter-turn locks stainless steel small version
Bill of material
05566-05-4318
BEST
Order No.
MATERIAL
Material
Edelstahl
BET
Actuation
D
diameter
32
AUSF
version
Drehriegel
H
height
18 mm
SMAX
Wandstärke S max.
8 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
EAN
EAN-Nr. norelem
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models