Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
10045 - Aluminium profiles 80x80 light Type I
Bill of material
10045-088080X1000
BEST
Order No.
10045-088080X1000
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
NUTB
slot width
8 mm
PROFIL
Profile
80x80 mm
IX
Ix
130,1 cm4
IY
Iy
130,1 cm4
WX
Wx
33,2 cm³
WY
Wy
33,2 cm³
PROFILFL
Profile surface
19,3 cm²
F1
F1 max. kN
2.5 kN
GEW
Approx. weight
2.170 kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarifnummer
84662080
EAN
EAN-Nr. norelem
0
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models