Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
norelem
Description
24060 - Ball screw linear actuators rolled with screw-in cylinder nut
Bill of material
24060-16052X
D
diameter
STEIGUNG
Pitch
5
D1
diameter
D2
thread
mm
L1
Length
L2
Length
L3
distance
mm
M
thread
KUGEL
Ball Ø
3.175
ADTU
Number of bearing rotation paths
4
TRAGZD
basic dynamic load rating
TRAGZS
basic static load rating
STEIFIGKEIT
Stiffness K
N/µm
BS
Description
Information
Infotext
INFO
Technical Information
Info
GEW
Approx. weight
0.0000 kg
ROHS
RoHS
Yes
ZTN
Customs tariff number
84834080
EAN
EAN-Nr. norelem
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models