You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
Tamam
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Bütün kataloglar
Geometrik arama
Taslak arama
Variable Search
Sertifikalı kataloglar
Kategoriye göre
Ülkeye göre
By Standards
Uygun katalog dilleri:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
QA Mühür Bilgisi
Katalog: norelem
Created: 12.02.2019
Katalog özel bilgileri:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
29028-18
norelem
Systems and components for machine and plant construction
29000 Monitor brackets Tubular connection system Round tubes, square tubes Column system
Tubular connection system
Powered by
CAD Model seçimi
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_29000/rohrverbinder/29028.prj},{NB=29028-18},{A=18},{C=9.7},{D=6.1},{E=30},{F=25},{G=25},{H=27.5},{K=14.0},{L=61.5},{N=5.7},{P=21.0},{GEW=0.0236},{EAN=4059495267890},{TX=6.0},{TX1=12.0},{SCHLBR=2.5},{DBO=6.4},{ST=6.5},{SW=10.0},{RA=5.0},{RA1=21.5},{ABST=11.9},{RA2=7.5},{BROE=23.0},{HOE=7.5},{LFL=18.5},{VZD1=14.2},{VZD2=19.8},{VZL=1.3},{ZZ=0.01},{NDM=6.0},{XA=10.0},{XB=6.0},{XC=18.0},{XD=5.0},{XE=3.0},{XF=11.05},{XG=6.0},{XH=10.0},{XI=2.9},{XJ=8.9},{XK=10.0},{BEST=29028-18},{S=M 6 x 18},{T=M 6-DIN 985},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=39269099},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
Lütfen teknik kritere göre istenen ürünü seçin. Seçilebilir nitelikler tabloda vurgulanmıştır. Seçim tablo ikonu veya değer tıklanarak sıfırlanabilir
Add for comparison
Uygun ürünler: 2
HELP_VARIABLE
Company
norelem
Description
29028 - Tube clamps swivel half, sunken teeth, plastic
Bill of material
29028-18
BEST
Order No.
29028-18
29028-18
A
clamping diameter
18
18
mm
C
width
9.7
9.7
mm
D
borehole diameter
6.1
6.1
mm
E
total width
30
30
mm
F
width
25
25
mm
G
external diameter
25
25
mm
H
distance
27.5
27.5
mm
K
distance
14.0
14.0
mm
L
total length
61.5
61.5
mm
N
depth
5.7
5.7
mm
P
width of clamp hub
21.0
21.0
mm
S
screw type
M 6 x 18
M 6 x 18
mm
T
M 6-DIN 985
M 6-DIN 985
mm
GEW
Approx. weight
0.0236
0.0236
kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. norelem
4059495267890
4059495267890
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir
CAD modeli üret
PDF sayfası oluştur
Fiyat talebi