Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NSK
Description
RS
Bill of material
XY-HRS010-RS1LAF
PN
Part No.
XY-HRS010-RS1LAF
STROKE
Nominal Stroke
mm
BSL
Ball Screw Lead
10 mm
MB
Motor Orientation
M
Motor Interface
SU
Sensor Unit
NOTE
Note
Motor is mounted parallel with the actuator and driven by timing belt and pulley arrangement. Module and accessories sold separately for customer assembly.
MAXS
Max Speed
972 mm/s
TORQ
Breakaway Torque
0.07 N-cm
BSI
Ball Screw Inertia
1.58E-05 kg-m^2
MASS
Module Mass
4.9 kg
BACK
Backlash
0.02 mm
TP
Transportable Payload
20kg (vertical orientation, 9.8m/s^2 acceleration, 24N-m Pitch Moment)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models