Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
OC-Drive
Description
PGA160 - PGA Series
Bill of material
PGA160-L1-16
RT
Reducer type
PGA160
PROGRESSION
Progression
RR
Reduction ratio
D1
175 mm
D2
Ø185 mm
D3
Ø11 mm
D4
Ø40 mm
D5
Ø130 mm
D6
M16x2.0P mm
L1
86 mm
L2
80 mm
L3
5 mm
L4
18 mm
L5
7 mm
L6
65 mm
L7
30 mm
B1
12 mm
H1
43 mm
C1
175 mm
C2
Ø200 mm
C3
M12x28 mm
C4
Ø35 mm
C5
Ø114.3 mm
C6
20 mm
C7
30 mm
C8
82 mm
C9
mm
C10
mm
MOTOR
Motor
M
ROT
Rated output torque (T2n)
Nm
MOT
Maximum output torque (T2B)
Nm
RIS
Rated input speed (n1)
2500 rpm
MIS
Maximum input speed (n1B)
3600 rpm
BACKLASH
Backlash
arcmin
TR
Torsional rigidity
65.5 Nm/arcmin
ARF
Allowable radial force (F2rB)
6520 Nm
AAF
Allowable axial force (F2aB)
33260 N
SL
Service life
20000 hr
EFFECTIVENESS
effectiveness (η)
WEIGHT
Weight
kg
OT
Operating temperature
-10℃~+90℃ °C
LUBRICATING
lubricating
Synthetic lubricating grease
PL
Protection level
IP65
IND
Installation direction
Any direction
NV
Noise value (n1=3000rpm)
≤75 dB
MOI
Moment of inertia (J1)
kg·cm^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models