Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
ORIENTALMOTOR Co.,Ltd.
Description
Motor
Bill of material
BHF62ST-A
CNSORDERNO
Product Name
MFS
Motor Frame Size
104 mm
W
Output
200 W
V
Power Supply Input
SHAFT
Shaft
SERIES
Series
TYPE
Type
Terminal Box
R
Gear Ratio
ANGLE
Gearhead Frame Angle
°
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models