Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
ORIENTALMOTOR Co.,Ltd.
Description
200W BH Series
Bill of material
BHI62SMT-A
CNSORDERNO
Product Name
MFS
Motor Frame Size
104
W
Output
200 W
V
Power Supply Voltage
SHAFT
Shaft
SERIES
Series
R
Gear Ratio
ANGLE
Gearhead Frame Angle
°
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models