Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
ORIENTALMOTOR Co.,Ltd.
Description
60W
Bill of material
5RK60GE-AW2MU+5GE3S
CNSORDERNO2
Product Name
CNSORDERNO
Previous Product Name
GHNAME
Gearhead
W
Output
60 W
V
Power Supply Voltage
SHAFT
Shaft
SERIES
Series
R
Gear Ratio
GHTYPE
Gearhead Type
MIDGEAR
Decimal Gearhead
ANGLE
Gearhead Frame Angle
°
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ORIENTALMOTOR Co.,Ltd.
    Right-Angle Gearhead
    ORIENTALMOTOR Co.,Ltd.
    60W
    ORIENTALMOTOR Co.,Ltd.
    Mounting Bracket
    ORIENTALMOTOR Co.,Ltd.
    5L-U
    ORIENTALMOTOR Co.,Ltd.
    90W
    ORIENTALMOTOR Co.,Ltd.
    Electromagnetic Brake Motor
    ORIENTALMOTOR Co.,Ltd.
    40W
    ORIENTALMOTOR Co.,Ltd.
    Parallel Shaft Combination Type - Round Shaft Type
    ORIENTALMOTOR Co.,Ltd.
    60W
    THK CO.,LTD.
    Non-Preloaded Type BTK-V
    ORIENTALMOTOR Co.,Ltd.
    Decimal Gearhead
    ORIENTALMOTOR Co.,Ltd.
    6W
    ORIENTALMOTOR Co.,Ltd.
    Combination Type: Parallel Shaft Gearhead
    ORIENTALMOTOR Co.,Ltd.
    200W BH Series
Previews
3D
Dimension
2D
Download CAD models