Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
ORIENTALMOTOR Co.,Ltd.
Description
1W
Bill of material
0RK1GN-AW2J+0GN3K
CNSORDERNO2
Product Name
CNSORDERNO
Previous Product Name
GHNAME
Gearhead
W
Output
1 W
V
Power Supply Voltage
SHAFT
Shaft
SERIES
Series
TYPE
Type
Lead Wire
R
Gear Ratio
GHTYPE
Gearhead Type
ANGLE
Gearhead Frame Angle
°
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models