Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
P5L Series - Actuator Products – Guided Cylinders
Bill of material
P5L-TT020J1NNNHN-0003-A
PN
Part No.
P5L-TT020J1NNNHN-0003-A
PR
Product
Actuator Products – Guided Cylinders
C1
Model
C2
Series
C3
Cylinder Type
C4
Bore Size
C5
Bushings
C6
Extend Options
C7
Retract Options
C14
Cylinder Seals
C9
Cylinder Port Style
C10
Proximity Sensor Options
C11
T-Slots
C12
Stroke
mm
Enter value for C12
Stroke
mm
cm
inch
ft
C13
Design Series
A
60 mm
B
98 mm
C
30 mm
D
10 mm
E
68 mm
F
1/8
G
0 mm
H
0 mm
J
0 mm
K
20 mm
L
86.0 mm
M
114.56 mm
N
17 mm
P
96.00 mm
R
26 mm
S
40 mm
T
16 mm
U
40 mm
V
4.03 mm
W
4 mm
X
0 mm
Y
36 mm
Z
0 mm
AA
M5
BB
M4
CC
M5x0.8
DD
0 mm
EE
0 mm
FF
54.7 mm
HH
-
JJ
0.00 mm
KK
16 mm
LL
4.00 mm
MM
0 mm
NN
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models