Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
Hydraulic Unibody Series - Rotary Actuators
Bill of material
HUB009-090ZZ-A1B12BAAA
PN
Part No.
HUB009-090ZZ-A1B12BAAA
PR
Product
Rotary Actuator
C1
Rotary Actuator Series
C2
Torque Output at 3000 PSI
C3
Degrees Rotation
C4
Cushion
C5
Stroke Adjusters
C6
Process Valve Direct Mounting Pattern
C7
Shaft Configuration
C8
Port Type or Direct Mount Valve Modules
C9
Seals
C10
Feedback
C11
Visual Indication
C12
Engineering Level
MOP
Maximum operating pressure
3000 PSI (207 bar)
SR
Standard rotation
90°
RT
Rotational tolerance
-0°, +2°
OT
Output torques
at 3000 PSI (207 bar), 900 in-lb
MBP
Maximum breakaway pressure
100 PSIG (6.9 bar)
OTR
Operating temperature range - Nitrile seals
-40°F to 180°F (-40°C to 82°C)
MO
Mounting orientation
Unrestricted
ST
Standard timing
Keyway in 12:00 position at midstroke
RF
Recommended filtration
ISO class 17/14 or cleaner
A
6.18 (156.9) INCH (mm)
B
3.20 (81.3) INCH (mm)
C
4.13 (104.9) INCH (mm)
D
3.25 in
E
4 X 3/8-16 X .56 Deep
F
.625 Nominal
G
90 °
H
2.39 (60.7) INCH (mm)
I
1.01 (25.6) INCH (mm)
J
3.09 (78.5) INCH (mm)
K
0.13 (3.2) INCH (mm)
L
2x SAE #6 Ports
M
0.80 (20.3) INCH (mm)
N
0.8 (20.3) INCH (mm)
O
0.63 (24.1) INCH (mm)
P
0.2 (5.1) INCH (mm)
Q
0 INCH (mm)
R
0 INCH (mm)
S
0 INCH (mm)
T
0 INCH (mm)
U
0 INCH (mm)
V
0 INCH (mm)
W
0 INCH (mm)
X
0 INCH (mm)
Y
0 INCH (mm)
Z
0
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD