Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PERI
Description
111863 - UDI 37,5X150
Bill of material
111863
ARTICLENUMBER
Art.-Nr.
111863
SHORTNAME
UDI 37,5X150
ARTIKLENAME
Article Name
INDUSTRIAL DECK UDI 37,5X150
ARTICLEDESC
Article Description
Mounted on Ledgers UH
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LODLEVEL
LOD Level
LENGHT
375 mm
WIDTH
1500 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
11.80 kg
ARTICLESTATUS
3 - Phase-out Article
RENTABLE
UNIT
PC
PRODUCTINFO
Product Information
https://www.peri.com/en/products/scaffolding.html
PROCURUMENTLOC
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
DOCUMENTSADD
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
BLOCKTEXT
UDI 37,5X150
FAKTOR
1
ART
111863
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PERI
    111865 - UDI 37,5X250
    PERI
    111864 - UDI 37,5X200
    PERI
    114595 - UH 50 +
    PERI
    111969 - UDI 37,5X300
    PERI
    112809 - UDP 100
    PERI
    113358 - UDC 100
    PERI
    114629 - UH 75 +
    PERI
    115655 - END GUARDRAIL ADV. UPA ROSETT
    PERI
    114632 - UH 100 +
    PERI
    106880 - UDI 25X125
    PERI
    107002 - UDI 25X150
    PERI
    105925 - UDI 25X 75
    PERI
    111686 - UDI 37,5X100
    PERI
    100059 - UBL 200/100
Previews
3D
Dimension
2D
Download CAD models