Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Pflitsch
Description
Plug
Bill of material
PFLITSCH CAB PL 7
BEZ
Description
ARTNR
Catalog identification number
W
Material
PA6.6
F
Color
black - RAL 9005
B1
Lenght
20.0 mm
D1
Blind plug diameter
mm
BKF
Blind plug clamping area for
TMIN
Temperature min.
-40 °C
TMAX
Temperature max.
100 °C
VG
Packaging size
20
VS
Package unit
Piece
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models