Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PHD
Description
ESZ Slide - ESZ Slide
Bill of material
ESZS55X50-RT160-QL11_Open-Extend
IDNR
ESZ
ESZ
TYPE
Type
DN
Design No.
5
SIZE
Size
TRAVEL
Travel
mm
Enter value for TRAVEL
Travel
mm
cm
inch
ft
DRIVE
Drive Mode
MOTOR
Motor Configuration
DRIVESHAFT
Drive Shaft Orientation
WCODE
Motor Mount Code
GRADE
Food Grade
SUPPORTS
End/Mid Supports
HDSUPPORTQTY
Head Support Qty
MIDSUPPORTQTY
Mid Support Qty
CAPSUPPORTQTY
Cap Support Qty
SWBUNDLE
Switch Bundle
SWSERIES
Switch Series
SWCKT
Switch Circuitry
CBLTYPE
Cable Type
SWQTY
Switch Qty
POSITION
Position
A
mm
B
220.0 mm
C
mm
D
mm
E
M6 X 1 X 10 DP
F
G
mm
H
mm
K
mm
L
46.5 mm
M
46.5 mm
N
M8 X 1.25 X 12 DP
R
Dia R
mm
T
mm
U
mm
V
mm
W
mm
Y
AA
mm
BB
mm
CC
mm
DD
mm
EE
mm
FF
mm
JJ
mm
KK
mm
LL
MM
M6 X 1
NN
mm
PP
mm
RR
mm
TT
25.0 mm
UU
7.0 mm
VV
M6 x 1 x 8
DA
mm
DB
mm
KSB
mm
KSC
mm
KSD
mm
KSE
mm
KSF
mm
KSG
mm
KSH
mm
KSJ
mm
KSK
mm
KSL
mm
KSM
KSN
mm
KSP
M6 x 1.0
KSR
mm
KST
mm
KSU
mm
SIZE1
Size
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models