Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1565400 - ANT-OMNI-0671-03
Bill of material
PHOENIX CONTACT 1565400
MANUID
Product number of the Manufacturer
1565400
DESCSHORT
Short Description
Antenna
DESCLONG
Long Description
Multiband omnidirectional antenna for installation in plastic control cabinets not visible from the outside, frequency band: 0.6 GHz ... 7.1 GHz, gain: 1 dBi .... 2 dBi, connection: SMA (male), antenna connector with 90° articulated joint
MANUTYPEDESC
Manufacturer Type Description
ANT-OMNI-0671-03
PREVIEW
Preview
INTNO
International product number
4067923043251
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAG975
degree of protection
IP67
BAA020
height
123 mm
BAG640
Assembly type
Direct assembly
BAB577
depth
13 mm
AAK855
connecting cord present
No
AAL709
antenna suitable for indoor use
Yes
AAI163
aerial gain
2.160 dB
AAS334
polarization
vertical
AAF548
type of fixing (wall fastening) available
No
AAS339
type of fixing (direct at device) available
Yes
AAS338
type of fixing (pole mounting) available
No
AAS337
type of fixing (ceiling mounting) available
No
AAF525
max. ambient temperature during operating phase
70 °C
AAL995
outdoor possible
Yes
AAF526
min. ambient temperature during operating phase
-40 °C
AAO663
GTIN
4067923043251
AAW338
Manufacturer product designation
Antenna
AAU734
Manufacturer product description
Multiband omnidirectional antenna for installation in plastic control cabinets not visible from the outside, frequency band: 0.6 GHz ... 7.1 GHz, gain: 1 dBi .... 2 dBi, connection: SMA (male), antenna connector with 90° articulated joint
AAO057
Product type
ANT-OMNI-0671-03
AAY811
URI of the product
http://www.phoenixcontact.com/product/1565400
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85177100
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part