Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1004066 - INJ 2113-T
Bill of material
PHOENIX CONTACT 1004066
MANUID
Product number of the Manufacturer
1004066
DESCSHORT
Short Description
Injector
DESCLONG
Long Description
PoE injector, 60 W, RJ45 jack on Push-in terminal blocks, 10/100/1000 Mbps, DIN rail mounting, IP20, potential separation, shield contacting with strain relief, shield current monitoring, surge protection
MANUTYPEDESC
Manufacturer Type Description
INJ 2113-T
PREVIEW
Preview
BAF016
width
30.2 mm
BAA020
height
130 mm
AAF040
net weight
0.325 kg
BAB577
depth
120 mm
AAD244
Category
5
BAD993
screened
Yes
AAG610
type of connector
RJ 45
AAG609
number of buses/couplings
1
AAG611
suitable for number of connectors
1
AAP479
Number of height units
2
AAO663
GTIN
4055626472362
AAW338
Manufacturer product designation
Injector
AAU734
Manufacturer product description
PoE injector, 60 W, RJ45 jack on Push-in terminal blocks, 10/100/1000 Mbps, DIN rail mounting, IP20, potential separation, shield contacting with strain relief, shield current monitoring, surge protection
AAO057
Product type
INJ 2113-T
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626472362
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
62
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models