Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1680539 - PROT-M12
Bill of material
PHOENIX CONTACT 1680539
MANUID
Product number of the Manufacturer
1680539
DESCSHORT
Short Description
Screw plug
DESCLONG
Long Description
An M12 screw plug for the unoccupied M12 sockets of the sensor/actuator cable, boxes and flush-type connectors
MANUTYPEDESC
Manufacturer Type Description
PROT-M12
PREVIEW
Preview
INTNO
International product number
4017918163389
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Black
BAD656
Without halogens
No
BAB101
Surface protection
not relevant
BAA898
Drive quantity
BAB637
Product class
BAA908
Thread direction
Right
AAO663
GTIN
4017918163389
AAW338
Manufacturer product designation
Screw plug
AAU734
Manufacturer product description
An M12 screw plug for the unoccupied M12 sockets of the sensor/actuator cable, boxes and flush-type connectors
AAO057
Product type
PROT-M12
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models