Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0913553 - SI-H 25MM
Bill of material
PHOENIX CONTACT 0913553
MANUID
Product number of the Manufacturer
0913553
DESCSHORT
Short Description
Fuse holder
DESCLONG
Long Description
Fuse holder, with shock protection, for covering open fuse contacts, length: 25.5 mm, width: 13 mm, height: 24.5 mm, color: black
MANUTYPEDESC
Manufacturer Type Description
SI-H 25MM
PREVIEW
Preview
INTNO
International product number
4017918008543
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V2
BAD774
Closing plate required
No
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
105 °C
BAC137
Width of spacing
13 mm
BAA351
color
Black
BAA018
length
25.500 mm
AAF040
net weight
0.002 kg
AAO663
GTIN
4017918008543
AAW338
Manufacturer product designation
Fuse holder
AAU734
Manufacturer product description
Fuse holder, with shock protection, for covering open fuse contacts, length: 25.5 mm, width: 13 mm, height: 24.5 mm, color: black
AAO057
Product type
SI-H 25MM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part