Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1021489 - UT 4-HESILED 24-P/P-EX
Bill of material
PHOENIX CONTACT 1021489
MANUID
Product number of the Manufacturer
1021489
DESCSHORT
Short Description
Fuse modular terminal block
DESCLONG
Long Description
Fuse modular terminal block, With test socket screws for insertion of test plugs, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, number of positions: 1, connection method: Screw connection, Rated cross section: 4 mm², cross section:  0.14 mm²- 6 mm², mounting type: NS 35/7,5, NS 35/15, color: black
MANUTYPEDESC
Manufacturer Type Description
UT 4-HESILED 24-P/P-EX
PREVIEW
Preview
BAC740
Min. line cross section, rigid
0.140 mm^2
AAP530
Number of levels
1
BAC140
Combustibility class
V0
BAD774
Closing plate required
No
BAC487
material of insulation
Polyamide
BAC034
Connection type
Screw connection
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
AAS575
Power loss per pole, current-dependent [PlIp]
1.020 W
BAA351
color
Black
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.022 kg
BAC676
Max. line cross section, flexible
6 mm^2
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.140 mm^2
BAC677
Max. line cross section, rigid
6 mm^2
BAC739
Min. line cross section, flexible
0.140 mm^2
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm^2
BAC922
Design
swiveling
BAB943
Design of safety block
G fuse 5x20
AAO663
GTIN
4055626513966
AAW338
Manufacturer product designation
Fuse modular terminal block
AAU734
Manufacturer product description
Lever-type fuse terminal block, black, for 5 x 20 mm G fuse inserts, with LED for 24 V DC
AAO057
Product type
UT 4-HESILED 24-P/P-EX
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626513966
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
14
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369095
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models